IESNA:LM-63-2002
[TEST]P946739
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9177
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1005.4 1098.1 1198.9 1306 1398.7 1476.4 1535.3 1569.7 1575.4 1558.5
1540.9 1539.7 1550.3 1573.5 1628 1763.9 2101.5 2608.3 3059.9 3406.9
3673.8 3925.6 4153 4366.6 4510 4303.3 3483.4 2436.7 1685 1133.1
477.9 151.6 72 31.3 10 0 0
1005.4 1099.9 1206.4 1309.8 1403.1 1480.8 1543.4 1577.9 1582.9 1567.9
1548.4 1547.8 1556 1579.8 1635.5 1742 2032.6 2526.9 3030.5 3390
3667.5 3946.9 4160.5 4369.7 4524.4 4391 3631.8 2593.3 1765.8 1175.1
508.6 164.7 83.9 37 13.2 0 0
1005.4 1098.7 1202 1301.6 1390.6 1464.5 1521.5 1557.2 1561 1547.8
1533.4 1530.9 1539.7 1563.5 1616.7 1716.3 1952.5 2397.8 2898.9 3288.6
3576.7 3879.9 4167.4 4431.1 4654.1 4718 4206.9 3273.5 2208.7 1434.4
664 261.8 147.2 81.4 37.6 12.5 0
1005.4 1091.2 1187 1282.2 1362.4 1430.7 1485.2 1513.4 1522.8 1517.1
1506.5 1505.2 1512.7 1524 1555.3 1618.6 1726.3 1974.4 2397.8 2883.9
3316.1 3717.6 4127.3 4513.2 4882.1 5170.2 5365.1 5380.7 5043.7 4001.4
2248.7 804.9 323.2 172.9 79.6 18.2 0
1005.4 1078.6 1163.2 1250.3 1326.1 1390.6 1442 1476.4 1492.1 1495.8
1495.2 1499 1509.6 1519.6 1539.7 1585.4 1665.6 1786.5 2012.6 2394.7
2893.9 3427 3963.2 4521.3 4981.7 5416.4 5843 6319.7 6691.1 6418
5077.5 2796.8 1100.6 492.3 208 21.3 0
1005.4 1071.8 1146.3 1221.5 1290.4 1353.6 1405 1445.1 1467 1482.7
1493.9 1512.1 1539.7 1561.6 1582.3 1614.8 1684.4 1795.9 1966.2 2174.8
2482.4 2885.2 3343.7 3836 4344 4907.2 5536.1 6274.6 7291.8 7896.3
7224.2 5430.2 2953.4 1053.6 261.8 15 0
1005.4 1068 1141.3 1217.1 1284.1 1347.4 1401.9 1441.3 1465.1 1480.2
1495.8 1514 1540.3 1563.5 1587.9 1624.2 1691.9 1801.5 1973.1 2194.3
2489.3 2883.9 3331.8 3814.1 4332.1 4901.5 5544.2 6321.6 7290.6 7860
7125.8 5326.2 2939 1074.9 258.7 16.9 0
1005.4 1055.5 1115.6 1181.4 1244.6 1306 1361.2 1407.5 1440.7 1466.4
1493.3 1525.9 1561.6 1591.7 1621.1 1663.1 1730.7 1835.3 1990.7 2202.4
2471.7 2801.2 3196.5 3651.9 4166.8 4746.2 5378.8 6062.2 6901.6 7543
6666.1 4163 1888.6 642.7 152.8 13.2 0
1005.4 1047.3 1092.4 1144.4 1200.8 1257.8 1314.2 1363.7 1408.8 1448.2
1489.6 1529 1566.6 1599.8 1637.4 1691.9 1770.2 1891.1 2072.7 2320.8
2649 3040.5 3494.6 3990.7 4495.6 5026.8 5572.4 6151.8 6728.1 6922.3
6150.5 4122.3 1773.3 531.8 214.2 59.5 0
1005.4 1032.9 1065.5 1103.1 1150.1 1201.4 1251.5 1303.5 1351.1 1399.4
1448.2 1492.7 1530.3 1570.4 1613 1663.7 1742.6 1869.2 2064.6 2349.6
2720.4 3148.2 3606.1 4070.3 4532.6 4996.7 5474.7 5932.6 6141.2 5743.4
4522.6 2268.8 612.6 232.4 126.5 35.1 0
1005.4 1017.9 1034.2 1060.5 1095.6 1133.8 1179.5 1224 1272.2 1317.3
1369.9 1420.7 1470.8 1523.4 1577.9 1643 1732.6 1871.7 2080.9 2393.4
2803.7 3290.4 3760.2 4164.9 4515 4846.4 5115.7 5179.6 4853.9 3965.7
2474.3 904.5 181.7 55.7 19.4 6.9 0
1005.4 1010.4 1017.3 1037.3 1066.1 1098.1 1136.3 1175.7 1218.3 1264.1
1312.9 1363 1418.2 1474.5 1537.2 1612.3 1710.7 1855.4 2058.3 2336.4
2709.1 3141.4 3537.9 3784.7 3898 3918.7 3834.8 3569.2 3082.5 2363.4
1391.2 473.6 107.7 30.7 8.8 3.8 0
1005.4 1000.3 1001 1011.6 1031 1054.8 1083.7 1114.4 1145 1173.9
1205.8 1235.2 1269.7 1302.9 1339.2 1383.1 1447.6 1549.1 1709.4 1943.1
2243.1 2547.5 2757.4 2786.8 2618.9 2307 1861 1306.7 744.8 340.8
145.9 55.1 20.7 8.1 3.8 0.6 0
1005.4 982.8 969.7 962.1 955.9 944.6 925.2 894.5 853.8 805.5
750.4 692.2 633.9 581.9 541.8 512.4 491.1 482.9 524.9 622
729.7 818.1 813.1 670.2 469.8 313.2 216.7 151 100.8 62.6
39.5 25.1 12.5 5 1.3 0 0
1005.4 966.5 936.5 898.9 845 778 699.1 610.7 516.8 424.7
357.7 322.6 315.1 318.2 328.9 338.3 345.8 346.4 338.3 321.3
302.5 283.8 263.7 241.8 213 177.3 138.4 99.6 74.5 54.5
35.1 20.7 8.1 3.1 1.3 0 0
1005.4 952.1 898.2 826.2 727.2 618.9 505.5 405.3 347.6 328.2
318.2 309.4 302.5 295.7 291.9 289.4 286.3 279.4 264.3 242.4
220.5 198.6 177.3 152.8 128.4 107.1 91.5 77.7 61.4 42
21.3 10.6 5 1.9 0 0 0
1005.4 937.7 861.9 746.7 618.9 489.2 387.1 348.3 337 327.6
318.2 308.8 299.4 290 276.2 260.6 242.4 221.1 197.9 175.4
154.1 135.3 120.3 108.4 97.1 86.4 75.2 59.5 40.7 27.6
18.2 10 4.4 1.9 0 0 0
1005.4 928.9 825.6 690.9 539.3 411.5 359.5 348.9 338.9 328.2
319.5 308.8 297.5 283.8 266.2 244.3 220.5 196.1 170.4 145.3
124.7 111.5 102.1 93.3 83.9 74.5 63.9 50.7 40.1 31.9
23.2 15 5 0.6 0 0 0
1005.4 916.4 790.5 630.8 474.2 381.5 360.8 350.8 340.8 330.1
320.7 310.7 298.8 282.5 260.6 237.4 209.2 181 150.3 128.4
114 105.2 98.3 90.8 82.7 72.7 60.1 49.5 41.3 32.6
23.8 15 4.4 0 0 0 0
1005.4 915.2 779.2 607.6 449.1 377.7 364.6 353.9 343.3 333.2
323.2 311.9 300 282.5 261.2 233 201.1 169.1 142.8 122.8
110.2 102.1 94.6 86.4 77 65.1 52 43.2 35.1 26.9
18.2 10 2.5 0 0 0 0
1005.4 915.2 771.1 595.1 438.5 377.7 367.1 356.4 344.5 333.2
323.2 312.6 300.7 285 265 237.4 203.6 169.8 140.9 119.6
107.1 99.6 92.1 83.3 72.7 57.6 44.5 37 30.1 22.6
14.4 5.6 0.6 0 0 0 0
1005.4 918.3 774.8 597 438.5 377.7 367.1 356.4 345.1 334.5
323.8 313.2 301.9 286.9 266.8 236.1 202.3 167.2 138.4 117.8
106.5 99 90.8 82.7 71.4 53.9 42 35.1 27.6 20
12.5 4.4 0 0 0 0 0
